SNVU757 June   2021

 

  1.   Trademarks
  2. 1General TI High Voltage Evaluation User Safety Guidelines
  3. 2EVM Characteristics
  4. 3LM5169FQEVM Evaluation Module
    1. 3.1 Quick Start Procedure
    2. 3.2 Detailed Descriptions
  5. 4Schematic
  6. 5PCB Layout
  7. 6Bill of Materials
  8. 7Performance Curves

Performance Curves

Unless otherwise specified the following condition apply: TA = 25ºC, IOUT1 = Primary output current, IOUT2 = Secondary output current. Please note that for EVMs labeled as LM5168FQEVM, that the LM5168F is installed and approximately one half of the load current is available from this device. Both EVMs are identical, except for the converter IC installed.

Output Current = IOUT1 = IOUT2
Figure 7-1 Efficiency
IOUT1 = 0 A VIN = 48 V
Figure 7-3 Load Regulation
VIN = 48 V IOUT = IOUT2 = 100 mA
Figure 7-5 Typical Start-up Waveform
IOUT2 = 0 A VIN = 48 V
Figure 7-2 Load Regulation
GUID-20210216-CA0I-7H6V-2HGB-CD5FJ320WTK4-low.gif
VIN = 48 V IOUT = 0 A
Figure 7-4 Typical Switching Waveform
VIN = 48 V IOUT = IOUT2 = 100 mA
Figure 7-6 Typical Shut-down Waveform