SNVU751 October   2020 LP875761-Q1

 

  1. 1Trademarks
  2. 2Overview
  3. 3Quick Setup Guide
    1. 3.1 Installing/Opening the Software
    2.     5
    3. 3.2 Power Supply Setup
    4. 3.3 Notes on Efficiency Measurement Procedure
  4. 4GUI Overview
    1. 4.1 Main Tab
    2. 4.2 Other Tabs and Menus
    3. 4.3 Console
  5. 5Bill of Materials
  6. 6Board Layout
  7. 7LP875761Q1EVM Schematics
  8. 8Revision History

Overview

The LP875761Q1EVM customer evaluation module demonstrates the integrated circuit LP875761-Q1 from TI. The LP875761-Q1 is a high-performance, multi-phase step-down converter designed to meet the power management requirements of the latest applications processors and platform needs in automotive infotainment and cluster applications and also in automotive camera power applications. The device contains four step-down converter cores, which are bundled together as one single 4-phase buck converter. This document covers user software provided with the EVM and design documentation that includes schematics and parts list.

Table 2-1 LP875761Q1 Configurations
PART NUMBEROUTPUT CONFIGURATIONNUMBER OF OUTPUTSEVM NUMBER
LP875761-Q14-phase1LP875761Q1EVM
GUID-FA4528AF-952A-408B-9AF2-104BC6BB16FF-low.pngFigure 2-1 LP875761Q1EVM