SNVU747 September   2020 LM34966-Q1

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications Schematic
    3. 1.3 Electrical Parameters
  3. 2EVM Setup
    1. 2.1 EVM Connectors and Test Points
  4. 3Testing Procedures
    1. 3.1 Testing Equipment
    2. 3.2 Precautions
  5. 4Test Results
    1. 4.1 Efficiency Curve
    2. 4.2 Load Regulation
    3. 4.3 Thermal Performance
    4. 4.4 Steady State Waveforms
    5. 4.5 Start-up Waveforms
    6. 4.6 Load Transient Waveforms
    7. 4.7 Load Short-Circuit
    8. 4.8 AC Loop Response
  6. 5PCB Layout
  7. 6Schematics
  8. 7Bill of Materials

Start-up Waveforms

GUID-2B6BD289-33A4-4B13-A68C-509569CB2C68-low.gifFigure 4-7 Start-Up, VSUPPLY = 18 V, ILOAD = 0 A
GUID-5702CFE5-9BE8-4C9B-AB5C-2478B2F5262E-low.gifFigure 4-9 Start-Up, VSUPPLY = 24 V, ILOAD = 0 A
GUID-0BF886A3-DADD-4594-9F1A-1AECD53BBA81-low.gifFigure 4-11 Start-Up, VSUPPLY = 36 V, ILOAD = 0 A
GUID-E829D5DD-4685-4C70-8054-38BF65CD129F-low.gifFigure 4-8 Start-Up, VSUPPLY = 18 V, ILOAD (resistive) = 4 A
GUID-B71F6A4C-0045-452B-9E82-F754EEDECAA9-low.gifFigure 4-10 Start-Up, VSUPPLY = 24 V, ILOAD (resistive) = 4 A
GUID-D2DEF23F-5677-43B2-950E-6870BA61C0D8-low.gifFigure 4-12 Start-Up, VSUPPLY = 36 V, ILOAD (resistive) = 4 A