SNVU697 September 2020
| DESIGNATOR | QUANTITY | VALUE | DESCRIPTION | PACKAGE REFERENCE | PART NUMBER | MANUFACTURER |
|---|---|---|---|---|---|---|
| C1, C4 | 2 | 4.7 µF | CAP, CERM, 4.7 µF, 50 V, ±20%, X7R, AEC-Q200 Grade 1, 1210 | 1210 | UMK325B7475MMHT | Taiyo Yuden |
| C2, C3 | 2 | 0.022 µF | CAP, CERM, 0.022 µF, 50 V, ±10%, X7R, 0402 | 0402 | GRM155R71H223KA12D | MuRata |
| C5 | 1 | 1 µF | CAP, CERM, 1 µF, 25 V, ±10%, X7R, 0805 | 0805 | C0805C105K3RACTU | Kemet |
| C6, C7 | 2 | 22 µF | CAP, CERM, 22 µF, 16 V, ±20%, X7R, AEC-Q200 Grade 1, 1210 | 1210 | CGA6P1X7R1C226M250AC | TDK |
| C12 | 1 | 0.1 µF | CAP, CERM, 0.1 µF, 10 V, ±10%, X7R, 0603 | 0603 | C0603X104K8RACTU | Kemet |
| C14 | 1 | CAP CER 0603 1UF 10V X7R 10% | 0603 (1608 Metric) | C0603C105K8RACAUTO | KEMET | |
| C15 | 1 | C0603 22 pF X7R 30ppm/°C 10.00% 50 V | 0603 | C0603C220K5RACAUTO | KEMET | |
| C16, C17, C18, C19 | 4 | 2.2 µF | CAP, CERM, 2.2 µF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 0805 | 0805 | CGA4J3X7R1H225K125AB | TDK |
| C20, C21 | 2 | 0.47 µF | CAP, CERM, 0.47 µF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E3X7R1H474K080AE | TDK |
| J1, J2, J5 | 3 | Terminal Block, 5 mm, 2x1, Tin, TH | Terminal Block, 5 mm, 2x1, TH | 691 101 710 002 | Wurth Elektronik | |
| J3 | 1 | Header, 100 mil, 3x1, Gold, TH | Header, 100 mil, 3x1, TH | HTSW-103-07-G-S | Samtec | |
| J4 | 1 | Header, 2 mm, 4x2, Tin, TH | Header, 2 mm, 4x2, TH | TMM-104-03-T-D | Samtec | |
| L1 | 1 | 1.5 µH | Inductor, Shielded, Metal Composite, 1.5 µH, 5.8 A, 0.019 Ω, SMD | 4.1x4.1 mm | 74438356015 | Wurth Elektronik |
| L2 | 1 | 1 µH | Inductor, Shielded, 1 µH, 7.2 A, 0.012 Ω, SMD | 4.1x4.1 mm | 74438356010 | Wurth Elektronik |
| R1, R5 | 2 | 1.00 k | RES, 1.00 k, 1%, 0.25 W, 1206 | 1206 | RC1206FR-071KL | Yageo America |
| R2, R12 | 2 | 0 | RES, 0, 5%, 0.1 W, 0603 | 0603 | RC0603JR-070RL | Yageo |
| R3, R6, R13 | 3 | 100 k | RES, 100 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07100KL | Yageo |
| R4 | 1 | 100 | RES, 100, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07100RL | Yageo |
| R7 | 1 | 24.9 k | RES, 24.9 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0724K9L | Yageo |
| R8 | 1 | 1.00 k | RES, 1.00 k, 1%, 0.1 W, 0603 | 0603 | ERJ-3EKF1001V | Panasonic |
| R9 | 1 | 1.00 k | RES, 1.00 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-071KL | Yageo |
| R11 | 1 | 255 k | RES, 255 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07255KL | Yageo |
| SH-J1, SH-J2 | 2 | Shunt, 100 mil, Gold plated, Black | Shunt 2 pos. 100 mil | 881545-2 | TE Connectivity | |
| TP1, TP8 | 2 | Test Point, Multipurpose, Red, TH | Red Multipurpose Testpoint | 5010 | Keystone | |
| TP2, TP3, TP4, TP5 | 4 | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | 5011 | Keystone | |
| TP6, TP9 | 2 | Test Point, Multipurpose, Orange, TH | Orange Multipurpose Testpoint | 5013 | Keystone | |
| TP7, TP10 | 2 | Test Point, Multipurpose, White, TH | White Multipurpose Testpoint | 5012 | Keystone | |
| U1 | 1 | Automotive 4 A Low Noise Synchronous Buck Regulators, RJR0014A (VQFN-HR-14) | RJR0014A |
LMQ62440APPQRJRRQ1 |
Texas Instruments | |
| C8, C9, C10, C11 | 0 | 22 µF | CAP, CERM, 22 µF, 16 V, ±20%, X7R, AEC-Q200 Grade 1, 1210 | 1210 | CGA6P1X7R1C226M250AC | TDK |
| C13 | 0 | CAP CER 0603 1UF 10V X7R 10% | 0603 (1608 Metric) | C0603C105K8RACAUTO | KEMET | |
| C22 | 0 | 1000 pF | CAP, CERM, 1000 pF, 50 V, ±10%, X7R, 0603 | 0603 | C0603C102K5RACTU | Kemet |
| C23 | 0 | 1 µF | CAP, CERM, 1 µF, 50 V, ±10%, X7R, 0603 | 0603 | UMK107AB7105KA-T | Taiyo Yuden |
| R10 | 0 | 0.51 | RES, 0.51, 1%, 0.25 W, 0805 | 0805 | CRM0805-FX-R510ELF | Bourns |
| R14 | 0 | 100 k | RES, 100 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07100KL | Yageo |