SNVU663A June   2019  – May 2021 LP87524-Q1 , LP87524B-Q1 , LP87524J-Q1 , LP87524P-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Setup
    1. 2.1 SCL/SDA Pins
    2. 2.2 NRST Pin
    3. 2.3 ENx (GPIOx) Pins
    4. 2.4 nINT
  4. 3Configuration
    1. 3.1 Default OTP Configurations
      1. 3.1.1 LP87524B-Q1 OTP Configuration
        1. 3.1.1.1 Startup and Shutdown Sequence
      2. 3.1.2 LP87524J-Q1 OTP Configuration
        1. 3.1.2.1 Startup and Shutdown Sequence
      3. 3.1.3 LP87524P-Q1 OTP Configuration
        1. 3.1.3.1 Startup and Shutdown Sequence
  5. 4References
  6. 5Revision History

SCL/SDA Pins

The SCL and SDA lines (pins 5 & 6, respectively) are used to communicate between the MCU and the LP87524B/J/P-Q1 PMIC using an I2C compatible Interface. The I2C compatible synchronous serial interface provides access to the programmable functions and registers on the device. This protocol uses a two-wire interface for bidirectional communications between the IC's connected to the bus. The two interface lines are the serial data line (SDA), and the serial clock line (SCL). Every device on the bus is assigned a unique address and acts as either a master or a slave depending on whether it generates or receives the serial clock SCL. The SCL and SDA lines must each have a pullup resistor placed on the line and remain HIGH even when the bus is idle. The LP87524B/J/P-Q1 supports standard mode (100 kHz), fast mode (400 kHz), fast mode plus (1 MHz), and high-speed mode (3.4 MHz). For all I2C protocol details refer to the device datasheet.