SNVU626 November 2020
Table 2-1 lists the electrical performance specifications (TPS541620DEVM-050) under room temperature 25°C.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| INPUT CHARACTERISTICS | |||||
| Voltage range | VIN | 9 | 12 | 15 | V |
| OUTPUT CHARACTERISTICS | |||||
| Output voltage, VOUT1 | 1 | V | |||
| Output voltage, VOUT2 | 3.3 | V | |||
| Output load current, IOUT1 | 0 | 6 | A | ||
| Output load current, IOUT2 | 0 | 6 | A | ||
| SYSTEMS CHARACTERISTICS | |||||
| Switching frequency, fSW | VOUT1 = 1 V/6 A, VOUT2 = 3.3V/6A | 1 | MHz | ||