SNVU191B October   2012  – December 2021

 

  1.   Trademarks
  2. 1Introduction
  3. 2Features
  4. 3Evaluation Module Schematic
  5. 4Powering and Loading Considerations
    1. 4.1 Quick Start Procedure
    2. 4.2 Starting Up
    3. 4.3 Synchronization
    4. 4.4 No Load Start-Up at High Output Voltage
    5. 4.5 Adjusting the Output Voltage
    6. 4.6 Typical Test Setup
  6. 5Board Images
  7. 6Performance Characteristics
  8. 7Bill of Materials
  9. 8PCB Layout
  10. 9Revision History

Synchronization

A SYNC pin has been provided on the evaluation board. This pin can be used to synchronize the regulator to an external clock or multiple evaluation boards can be synchronized together by connecting their SYNC pins together. For complete information, see the LMR12015/LMR12020 SIMPLE SWITCHER 20Vin, 1.5A/2A Step-Down Voltage Regulator in WSON-10 Data Sheet.