SNVS820B APRIL 2013 – December 2016
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NUMBER | NAME | ||
A1 | W | A | LED driver current sink terminal |
A2 | VDD | P | Power supply |
A3 | CLK_32K | I | External 32-kHz clock input |
A4 | B | A | LED driver current sink terminal |
B1 | ADDR_SEL1 | I | I2C address selection pin |
B2 | ADDR_SEL0 | I | I2C address selection pin |
B3 | GND | G | Ground |
B4 | G | A | LED driver current sink terminal |
C1 | SDA | I/O | I2C serial interface data input/output |
C2 | SCL | I | I2C serial interface clock |
C3 | EN/VCC | P | Enable/Logic power supply |
C4 | R | A | LED driver current sink terminal |