SNVK004A November 2020 – July 2022 TPS7H4010-SEP
Outgassing test was performed on 5 units. A total mass loss (TML) of 1.00% and collected volatile condensable material (CVCM) of 0.10% were used as screening levels for rejection of spacecraft materials. The outgas test was performed in a vacuum environment of less than 5 × 10 –5 torr according to ASTM E 595, for a duration of 24 hours, at 125°C. The TML and CVCM were measured after the test.
| SAMPLE | TML < 1.0% |
CVCM < 0.1% |
|---|---|---|
| TPS7H4010MRNPTSEP | PASS | PASS |