SNVAA16 May   2021 TPS548A28 , TPS548A29 , TPS548B28 , TPS54JA20 , TPS54JB20

 

  1.   Trademarks
  2. 1DC/DC Converters with Internal LDO
  3. 2DC/DC Converters with External Bias
  4. 3Efficiency and Power Loss Calculations
  5. 4Power Loss of Multi-Rail Point-of-Load System
  6. 5Summary

DC/DC Converters with Internal LDO

The input voltage of a DC/DC step-down converter is internally routed to analog circuitry, gate-drive circuitry, and the drain of the high-side MOSFET for power conversion. Since it is impractical and unnecessary to use a higher voltage semiconductor process for analog and gate-drive circuits, a separate internal LDO regulator is integrated into the DC/DC converter to provide power to these circuits. Figure 1-1 illustrates a typical DC/DC converter accepting a 4-V to 16-V input onto the VIN pins and Figure 1-2 shows an internal LDO providing power to the analog and gate-drive circuitry. The internal LDO powers all the analog circuitry and logic inside the IC, and its voltage may optimized for different voltage levels needed by the circuitry. The internal LDO steps-down the VIN voltage to the VCC voltage and the voltage-drop across the LDO causes power to be dissipated in the LDO. Since the load of the internal LDO is IVCC, the power dissipated by the internal LDO is (VIN – VLDO)*IVCC. A larger bias current and higher voltage-drop causes the DC/DC converter's efficiency to decrease.

GUID-20210511-CA0I-X9QN-ZCC9-K7Q33VFK5PQF-low.jpg Figure 1-1 Typical DC/DC Converter with Single Input Voltage
GUID-20210511-CA0I-4VN7-BRNS-7MNL811TKPFR-low.jpg Figure 1-2 DC/DC Converter with Integrated Internal LDO