SNVA964 June   2020 LP8866-Q1

 

  1.   LP8866-Q1 Typical Design Guidelines to Achieve CISPR 25 Class 5 Conducted and Radiated Emissions Compliance
    1.     Trademarks
    2. 1 Typical Reference Design
      1. 1.1 Design Overview
      2. 1.2 Test Condition
      3. 1.3 CISPR 25 Measurement Results
    3. 2 EMI Mitigation Techniques Discussion
      1. 2.1 Spread Spectrum
      2. 2.2 Gate Resistor
      3. 2.3 LED Current Sink Capacitors
      4. 2.4 Layout Consideration
      5. 2.5 Inductor Selection
      6. 2.6 Boost Output Ferrite Bead
      7. 2.7 Common Mode Filter
    4. 3 Summary

Test Condition

Input voltage is 13.5 V. Switching frequency is set to 400 kHz. LED current is 150 mA/channel. 8 LEDs are connected in one string. Boost output voltage is 25 V.