SNVA046E January   2002  – December 2021 LM2655

 

  1.   Trademarks
  2. 1Introduction
  3. 2Evaluation Board Design
  4. 3Soft Start
  5. 4LDelay
  6. 5Board Layout
  7. 6Revision History

Introduction

The LM2655 is a high efficiency current -mode controlled PWM step down switching regulator. Efficiencies > 90% are obtained with synchronous operation.

Internal low ON resistance MOSFET and an external N-channel MOSFET provide the highest efficiency design. For cost saving at the expense of some efficiency, the external MOSFET can be replaced with a suitable Shottky diode. (Asynchronous operation). The IC uses patented current sensing circuitry that eliminates the need for an external current sense resistor. A programmable soft start limits start-up current surges and provides a means of sequencing multiple power supplies.

The evaluation board can be obtained by ordering part number LM2655EVAL from your local Texas Instruments sales office, or the TI website at http://www.ti.com.