SNOU195 july   2023 LDC5072-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 Gaining Access to the LDC5072 Sensor Design Tool
  6. 3 Installer Setup
  7. 4 Installing the Tool
  8. 5 Tool Overview
  9. 6 Using the Tool to Create a Design and Generate a Supporting SPICE Model and Gerber Files
  10. 7 Running Simulations in Pspice
  11. 8 Layout, Bill-of-Materials, and Schematic of the Test PC board
  12. 9 Troubleshooting
  13. 10Revision History

Installer Setup

After the download, a shortcut appears on your deskop.

GUID-20230515-SS0I-PPHP-DJ4W-NHF0DKSGGZMM-low.pngFigure 3-1 LDC5072 Design Tool Installer Shortcut on Desktop

Double-click the icon and ignore any messages from Windows Defender. The Setup pop-up appears.

GUID-20230515-SS0I-BPN1-KLZR-KVQML8HCXZJB-low.pngFigure 3-2 LDC5072 Sensor Design Tool Installer & Setup Start Panel

Click the Next button and the License Agreement appears.

GUID-20230515-SS0I-6Z26-X7VX-RB1CNFM4MXLT-low.pngFigure 3-3 LDC5072 Sensor Design Tool License Agreement

Read the license agreement. If the terms are acceptable, click the I accept the agreement radio button and the Next button. The next pop-up shows a default installation path, but allows an alternative path to be entered.

GUID-20230515-SS0I-BZ42-7ML5-PJ4J85S0WLQ9-low.pngFigure 3-4 Directory Path for Tool Installer & Setup

Once the installation path is entered, click the Next button and a status window shows the setup is ready to install. Click Next to begin the setup and file unpacking.

GUID-20230515-SS0I-DB6W-5ZVL-XTXXW0T1KKGL-low.pngFigure 3-5 Ready to Download Installer Status Window

When the setup and unpacking are complete, a final pop-up appears.

GUID-20230515-SS0I-G0CQ-81XH-NTHZX9MZZFWT-low.pngFigure 3-6 Installer Download & Setup Complete Status Window

Click Finish and the installer setup is complete.

Note: A ReadMe file displays that contains the location of the unpacked files. This information is needed for the next series of installation steps.