SNOU184 November   2021 TLV3801

 

  1.   Trademarks
  2. 1Introduction
  3. 2Features
  4. 3EVM Specifications
  5. 4Recommended Equipment
  6. 5How to Make a TPHL Propagation Delay Measurement With Split Supplies
  7. 6Board Setup
    1. 6.1 Supply Voltage
    2. 6.2 Inputs
    3. 6.3 Outputs
  8. 7Layout Guidelines
  9. 8Schematic
  10. 9Bill of Materials

Supply Voltage

The TLV3801EVM can operate from a single supply or split supply configuration. If using the a single supply (VEE_In and VEE_Out shorted to GND), then the recommended voltage range is from 2.7-V to 5.5-V. When a split supply configuration is used, then VCC - VEE (applies to both VEE_In and VEE_Out) has a range of 2.7-V to 5.5-V and VCC - GND has a range of 2.4-V to 5.25-V. Connect VCC, VEE_In, and VEE_Out using TP1, TP2, and TP3 respectively.

Figure 6-1 TLV3801EVM Supply Voltage Connection