SNOU173A October   2020  – December 2020

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  3. 2Description
  4. 3Schematic
  5. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment and Set up
      1. 4.2.1 POWER SUPPLIES
      2. 4.2.2 METERS
      3. 4.2.3 OSCILLOSCOPE
      4. 4.2.4 LOADS
  6. 5Test Setup and Procedures
    1. 5.1 Startup Test
    2. 5.2 ORing of Two Power Supplies Test
    3. 5.3 Reverse Current Blocking Test
    4. 5.4 Output Short-Circuit Test
    5. 5.5 Input Reverse Polarity Test
  7. 6EVAL Board Assembly Drawings and Layout Guidelines
    1. 6.1 PCB Drawings
  8. 7Bill Of Materials (BoM)
  9. 8Revision History

LOADS

One resistive load or equivalent which can tolerate up to 10 A DC load at 24 V and capable of the output short.