SNOU173A October   2020  – December 2020

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  3. 2Description
  4. 3Schematic
  5. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment and Set up
      1. 4.2.1 POWER SUPPLIES
      2. 4.2.2 METERS
      3. 4.2.3 OSCILLOSCOPE
      4. 4.2.4 LOADS
  6. 5Test Setup and Procedures
    1. 5.1 Startup Test
    2. 5.2 ORing of Two Power Supplies Test
    3. 5.3 Reverse Current Blocking Test
    4. 5.4 Output Short-Circuit Test
    5. 5.5 Input Reverse Polarity Test
  7. 6EVAL Board Assembly Drawings and Layout Guidelines
    1. 6.1 PCB Drawings
  8. 7Bill Of Materials (BoM)
  9. 8Revision History

LM73100EVM: Evaluation Module for LM73100 Integrated Ideal Diode

This user’s guide describes the evaluation module (EVM) for the LM73100 Integrated Ideal Diode. The LM73100 device is 2.7-V to 23-V, 5.5-A integrated ideal diode with integrated 28-mΩ FET, always ON reverse current blocking with zero DC reverse current, programmable undervoltage and overvoltage, adjustable output slew rate control, overtemperature protection and power good indication with programmable threshold.