SNOU170A August 2020 – December 2020
The TLV3604EVM is an evaluation board designed to evaluate the high speed TLV3604 comparator. The TLV3604EVM has layout options intended to make it simple to evaluate timing performance with different measurement tools. The output of the TLV3604 is designed for low voltage differential signals (LVDS), which provide high speed signals to interconnect devices such as FPGAs with minimal power dissipation.
Figure 1-1 TLV3604EVM Board Top View