SNOK005 October 2024 LMP7704-SP
The LMP7704-SP is a precision amplifier with low input bias, low offset voltage, 2.5MHz gain bandwidth, and a wide supply voltage. The device is radiation-hardened and operates in the military temperature range of −55°C to +125°C. The high dc precision of this amplifier, specifically the low offset voltage of ±60μV and ultra-low input bias of ±500fA, make this device an excellent choice for interfacing with precision sensors with high-output impedances. This amplifier can be configured for transducer, bridge, strain gauge, and trans-impedance amplification.
| TI Part Number | LMP7704-SP |
|---|---|
| Device Name | 5962R1920601VXC |
| SMD Number | 5962-19206 |
| Device Function | Radiation Hardness Assured (RHA), Precision, Low Input Bias, RRIO, Wide Supply Range Amplifiers |
| Technology | VIP050 |
| Device Package | 14-pin CFP (HBH) |
| Unbiased Quantity Tested | 12 |
| Exposure Facility | VPT Rad, Chelmsford, MA |
| Neutron Fluence (1-MeV Equivalent) | 1.0 × 1012, 5.0 × 1012, 1.0 × 1013 n/cm2 |
| Irradiation Temperature | 25°C |
| TI may provide technical, applications or design advice, quality characterization, and reliability data or service providing these items shall not expand or otherwise affect TI's warranties as set forth in the Texas Instruments Incorporated Standard Terms and Conditions of Sale for Semiconductor Products and no obligation or liability shall arise from Semiconductor Products and no obligation or liability shall arise from TI's provision of such items. | |