SNOAA49A December   2019  – April 2024 LM4050-N-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
  7. 5Revision History

Pin Failure Mode Analysis (Pin FMA)

This section provides a failure mode analysis (FMA) for the pins of the LM4050-N-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

  • Pin short-circuited to ground (see Table 4-2)
  • Pin open-circuited (see Table 4-3)
  • Pin short-circuited to an adjacent pin (see Table 4-4)
  • Pin short-circuited to supply (see Table 4-5)

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality.
BNo device damage, but loss of functionality.
CNo device damage, but performance degradation.
DNo device damage, no impact to functionality or performance.

Figure 4-1 shows the LM4050-N-Q1 pin diagram. For a detailed description of the device pins, see the Pin Configuration and Functions section in the LM4050-N-Q1 data sheet.

GUID-20231204-SS0I-SXZL-3SQD-5KK2NJRK9QN6-low.svgFigure 4-1 Pin Diagram

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • Vdd (min) < Vdd < Vdd max
  • Cathode is connected to supply with 2.2kΩ resistor to keep the current in the operating range.
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin Name Pin No. Description of Potential Failure Effects Failure Effect Class
Cathode 1 The output does not regulate and cathode pin is held low. B
Anode 2 No effect to functionality; the device is operating as intended. D
NC 3 No effect to device functionality. D
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin Name Pin No. Description of Potential Failure Effects Failure Effect Class
Cathode 1 The device is unpowered. B
Anode 2 The output does not regulate and is held low. B
NC 3 No effect to device functionality. D
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin Name Pin No. Shorted to Description of Potential Failure Effects Failure Effect Class
Cathode 1 Anode The output does not regulate and cathode pin is held low. B
Anode 2 NC No effect to device functionality. D
NC 3 Cathode Not recommended connection. Iq can increase. C
Table 4-5 Pin FMA for Device Pins Short-Circuited to supply
Pin Name Pin No. Description of Potential Failure Effects Failure Effect Class
Cathode 1 No effect to device functionality; the device is operating as intended. D
Anode 2 The output does not regulate. The cathode pin is held low. B
NC 3 Not recommended connection. Iq can increase C