SNLU301 November 2021
Table 2-8 shows DS320PR412-421EVM downstream devices controls that affect DS1 and DS2 devices on the board.
| COMPONENT | NAME | FUNCTION OR DESCRIPTION |
|---|---|---|
| JMP1 | DS320PR412_0 EQ0_ADDR_0 | 1-2: L0 3-4: L1 5-6: L2 7-8: L3 N/C: L4 |
| JMP2 | DS320PR412_0 EQ1 | 1-2: L0 3-4: L1 5-6: L2 7-8: L3 N/C: L4 |
| JMP3 | DS320PR412_0 MODE | 1-2: L0 3-4: L1 5-6: L2 7-8: L3 N/C: L4 |
| J30 | DS320PR412_0 RX_DET_SCL_0 | 1-2: L0 3-4: L1 5-6: L2 7-8: L3 N/C: L4 9-10: SCL |
| J23 | DS320PR412_0 GAIN_SDA | 1-2: L0 3-4: L1 5-6: L2 7-8: L3 N/C: L4 9-10: SDA |
| JMP4 | DS320PR412_1 EQ0_ADDR_0 | 1-2: L0 3-4: L1 5-6: L27-8: L3 N/C: L4 |
| JMP5 | DS320PR412_1 EQ1 | 1-2: L0 3-4: L1 5-6: L27-8: L3 N/C: L4 |
| JMP6 | DS320PR412_1 MODE | 1-2: L0 3-4: L1 5-6: L2 7-8: L3 N/C: L4 |
| J24 | DS320PR412_1 RX_DET_SCL_0 | 1-2: L0 3-4: L1 5-6: L2 7-8: L3 N/C: L4 9-10: SCL |
| J25 | DS320PR412_1 GAIN_SDA | 1-2: L0 3-4: L1 5-6: L2 7-8: L3 N/C: L4 9-10: SDA |