SNLU284 May   2020

 

  1.   1
  2.   2
    1.     3
    2.     4
  3.   5
    1.     6
    2.     7
    3.     8
    4.     9
  4.   10
    1.     11
    2.     12
    3.     13
    4.     14

Stack-Up and Material

The LMH9135 EVM is a 56-mil, 4-layer board whose material type is Isola® 370HR. The top layer routes the power, ground, and signals to and from the device. The signal impedance is targeted at 49.9 Ω. The bottom 3 layers are ground layers.

GUID-82383B59-A074-4C81-9074-864212E9E2E7-low.gifFigure 2-6 LMH9135 EVM Stack-Up (Units in Mils)