SNLS299I May 2008 – June 2020
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
The DS90LV028AQ is a dual CMOS differential line receiver designed for applications requiring ultra low power dissipation, low noise and high data rates. The device is designed to support data rates in excess of 400 Mbps (200 MHz) utilizing Low Voltage Differential Signaling (LVDS) technology.
The DS90LV028AQ accepts low voltage (350 mV typical) differential input signals and translates them to 3 V CMOS output levels. The DS90LV028AQ has a flow-through design for easy PCB layout.
The DS90LV028AQ and companion LVDS line driver DS90LV027AQ provide a new alternative to high power PECL/ECL devices for high speed point-to-point interface applications.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| DS90LV028AQ | SOIC (D 8) | 4.90 mm x 3.91 mm |