SNLA399 July   2022 OPA607

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction to Particulate Matter Sensors
    1. 1.1 Optical Particulate Matter Measurement Instruments
      1. 1.1.1 Photometer
      2. 1.1.2 Optical Particle Counter
        1. 1.1.2.1 Determination of Size and Concentration
          1. 1.1.2.1.1 Size
          2. 1.1.2.1.2 Concentration
    2. 1.2 Architecture of Optical PM Sensor
  4. 2Single Op Amp Based Analog Front End
    1. 2.1 Frequency Response
    2. 2.2 Noise
    3. 2.3 Data Acquisition
      1. 2.3.1 Minimum Current Calculations
      2. 2.3.2 Maximum Current Calculations
  5. 3Optimizing for Different Photodiode Currents
  6. 4Summary

Photometer

A Photometer measures the light scattered by a group (cloud) of particles and directly correlates the output to the mass concentration. The output voltage is directly proportional to the concentration of particles in the optical chamber. Photometers can only provide concentration information and are useful in high particle concentrated environments.