SNAU268 June 2021
The LMK1C1104DQF fans out four LVCMOS outputs. The outputs can be loaded using the pullup and pulldown footprints. No resistor has been soldered in those footprints.
The EVM board supports up to eight clock outputs for pin-compatible WSON packaged devices in the industry standard footprint. The LMK1C1104DQF uses four of the 8 outputs shown in Figure 1-1. These outputs are Y0, Y1, Y2, and Y3.