SLYU056 June   2020

 

  1.   TMAG5123EVM
    1.     Trademarks
    2. 1 Overview
      1. 1.1 TMAG5123EVM Kit Contents
      2. 1.2 Related Documentation From Texas Instruments
    3. 2 TMAG5123EVM Hardware
      1. 2.1 Features
    4. 3 Quick Start Setup and Use
      1. 3.1 Measurements
    5. 4 TMAG5123EVM Circuit
      1. 4.1 Micro-USB Receptacle
      2. 4.2 Test Socket
      3. 4.3 LED Control
    6. 5 TMAG5123EVM Schematic and PCB Layout
      1. 5.1 Schematic
      2. 5.2 PCB Layout
    7. 6 Bill of Materials

Test Socket

XU1 is a 499-P36-20 Sensata test socket, which is made for devices in a SOT-23 package, such as the TMAG5123. This socket allows for quick and easy transition between variants of the TMAG5123.