SLVUDI8
September 2025
TLA431
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
EVM Connection
2.2
Jumper Information
2.3
EVM Theory and Operation
2.3.1
Setting the Cathode Current (IKA)
2.3.2
Setting the Cathode Voltage (VKA)
2.3.3
Checking Stability and Transient Response
2.4
Test Modes
3
Hardware Design Files
3.1
Schematic
3.2
PCB Layouts
3.3
Bill of Materials (BOM)
4
Compliance Information
4.1
Compliance and Certifications
5
Additional Information
5.1
Trademarks
6
Related Documentation
Applications
Rack and server power
Industrial AC/DC
AC inverter and VF drives
Servo drive control module
Non-USB AC/DC adapter