SLVUD90 April   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
  7. 2Hardware
    1. 2.1 Hardware Connections Overview – DRV8363-Q1EVM + LAUNCHXL-F280049C
    2. 2.2 Faults, Indicators, and Jumper Settings
    3. 2.3 EVM Hardware Quick-Start
  8. 3Software
    1. 3.1 DRV8363-Q1 EVM GUI Software
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6References

Features

  • 8V to 85V maximum operation with support for 12V to 48V applications
  • 100% duty cycle PWM control, with 1A/2A peak gate drive
  • 32 configurable IDRIVE steps for fine slew rate tuning
  • 3x integrated CSAs with low input offset drift
  • 5V and 3.3V on-board LDOs.