SLVUD41 October   2024 TPS65219

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2PDN and Sequence Diagrams
    1. 2.1 TPS6521940 Sequence and Power Block Diagram
  6. 3EEPROM Device Settings
    1. 3.1  Device ID
    2. 3.2  Enable Settings
    3. 3.3  Regulator Voltage Settings
    4. 3.4  Sequence Settings
      1. 3.4.1 Power-Up Sequence
      2. 3.4.2 Power-Down Sequence
    5. 3.5  EN / PB / VSENSE Settings
    6. 3.6  Multi-Function Pin Settings
    7. 3.7  Over-Current Deglitch
    8. 3.8  Mask Settings
    9. 3.9  Discharge Check
    10. 3.10 Multi PMIC Config
  7. 4Revision History

Multi-Function Pin Settings

The TPS65219 PMIC has three multi-function pins that can be configured to set the voltage on a specific power rail or to change the frequency mode or to trigger a warm or cold reset. This section describes how each of the multi-function pins are configured.

Table 3-11 Multi-Function Pin Settings
Pin Name Setting Register Address Field Name Value Description
VSEL_SD / VSEL_DDR Function selection 0x1F VSEL_DDR_SD 0x1 VSEL pin configured as SD to set the voltage on the VSEL_RAIL
Rail selection 0x1F VSEL_RAIL 0x0 LDO1

(only applicable if VSEL_DDR_SD=0x1)

pin polarity 0x1F VSEL_SD_POLARITY 0x1 HIGH - 1.8V / LOW - LDOx_VOUT register setting

(only applicable if VSEL_DDR_SD=0x1)

MODE / STBY function selection 0x20 MODE_STBY_CONFIG 0x2 MODE and STBY
pin polarity 0x1F MODE_STBY_POLARITY 0x0 [if configured as MODE] LOW - auto-PFM / HIGH - forced PWM. [if configured as a STBY] LOW - STBY state / HIGH - ACTIVE state.
MODE / RESET function selection 0x20 MODE_RESET_CONFIG 0x1 RESET
reset selection 0x20 WARM_COLD_RESET_CONFIG 0x0 COLD RESET
pin polarity 0x1F MODE_RESET_POLARITY 0x0 [if configured as MODE] LOW - auto-PFM / HIGH - forced PWM. [if configured as RESET] LOW - reset / HIGH - normal operation.

Note:

  • If LDO1 (or LDO2) is configured as bypass and the VSEL pin is NOT configured as SD (VSEL_DDR_SD=0x0), the voltage change on the selected VSEL_RAIL can be changed by I2C (register field: VSEL_SD_I2C_CTRL).

    Table 3-12 Default register setting for VSEL_SD_I2C_CTRL
    Register Address Field Name Value Description
    0x1F VSEL_SD_I2C_CTRL 0x1 0x0 = 1.8V

    0x1 = LDOx_VOUT register setting

  • If bucks are configured for quasi-fixed frequency (BUCK_FF_ENABLE=0x0), and none of the multi-function pins are configured as MODE, switching between auto-PFM and forced-PWM can be changed by I2C (register field: MODE_I2C_CTRL).

    Table 3-13 Default register setting for MODE_I2C_CTRL
    Register Address Field Name Value Description
    0x1F MODE_I2C_CTRL 0x0 0x0 = Auto PFM

    0x1 = Forced PWM