SLVUD19C August 2024 – December 2025
TPSI31P1-CALC is a calculator tool helpful for estimating precharge circuit behavior, which is available within the device product folder. The tool allows users to input common precharge requirements such as voltage, capacitance, inductance, and more, to generate output waveforms of the link voltage and inductor current. This software also accounts for user inputs that exceed the TPSI31P1-Q1 power transfer capabilities and accordingly estimates delay resulting from VDDH needing to recover from UVLO. To minimize or remove this delay, the user can choose to add the TPSI3052-Q1 to provide an additional 79mW of switching power by connecting J8.
Figure 3-1 TPSI31P1 Device Calculator
Example 1, VDDH Not Hitting UVLO
Figure 3-2 TPSI31P1 Device Calculator
Example 2, VDDH Hitting UVLO