SLVUCZ6B November   2024  – March 2026 TLC69627-Q1 , TLC69628-Q1 , TLC69629-Q1 , TLC69637-Q1 , TLC69638-Q1 , TLC69639-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Software Setup
  6. 3Sample Code Structure
    1. 3.1 Design Parameters
    2. 3.2 Flow Diagram
    3. 3.3 Basic System Setup
    4. 3.4 Advanced System Setup
    5. 3.5 Diagnostics
    6. 3.6 Demo
  7. 4Revision History

Abstract

This document describes the preparation and usage of the sample code for TLC6962x/TLC6963x-Q1 device family when paired with a LAUNCHXL-F280039C. Following the instructions provided for setup, the installed code lights up the LEDs on the EVM. The TLC696[2|3][3|6|9] devices can be paired with the TLC69698-Q1 to use a standard SPI or UART module of the MCU to communicate to the LED drivers. The TLC696[2|3][1|2|4|5|7|8] devices can be paired with the TLC69697-Q1 to use a standard UART module of the MCU to communicate to the LED drivers providing capability for communication over multiple boards using a physical CAN layer.