SLVUCV3 December 2023 TPS65219
This section describes the settings that are masked by default and the effect they have on the device state as well as the nINT pin.
| Register Address | Field Name | Value | Description | |
|---|---|---|---|---|
| Mask effects on device state and nINT pin | 0x25 | MASK_EFFECT | 0x03 | no state change, nINT reaction, bit set for Faults |
| UV Mask | 0x24 | BUCK1_UV_MASK | 0x0 | un-masked (Faults reported) |
| 0x24 | BUCK2_UV_MASK | 0x0 | un-masked (Faults reported) | |
| 0x24 | BUCK3_UV_MASK | 0x0 | un-masked (Faults reported) | |
| 0x24 | LDO1_UV_MASK | 0x0 | un-masked (Faults reported) | |
| 0x24 | LDO2_UV_MASK | 0x0 | un-masked (Faults reported) | |
| 0x24 | LDO3_UV_MASK | 0x0 | un-masked (Faults reported) | |
| 0x24 | LDO4_UV_MASK | 0x0 | un-masked (Faults reported) | |
| Power-up retries/attempts | 0x24 | MASK_RETRY_COUNT | 0x0 | Device retries up to 2 times |
| Die Temperature | 0x25 | SENSOR_0_WARM_MASK | 0x0 | un-masked (Faults reported) |
| 0x25 | SENSOR_1_WARM_MASK | 0x0 | un-masked (Faults reported) | |
| 0x25 | SENSOR_2_WARM_MASK | 0x0 | un-masked (Faults reported) | |
| 0x25 | SENSOR_3_WARM_MASK | 0x0 | un-masked (Faults reported) | |
| Masking bit to control whether nINT pin is sensitive to PushButton (PB) | 0x25 | MASK_INT_FOR_PB | 0x1 | masked (nINT pin not sensitive to any PB events) |
| Masking bit to control whether nINT pin is sensitive to RV (Residual Voltage) | 0x25 | MASK_INT_FOR_RV | 0x0 | un-masked (nINT pin pulled low for any RV events during transition to ACTIVE state or during enabling of rails) |