SLVUCL1A March 2023 – March 2023 TPS65219
The EN/PB/VSENSE pin is used to enable or disable the PMIC. This pin can be configured in one of three ways: EN, PB or VSENSE. The table below shows the default configuration on for this TRM which is linked to a specific part number. Please note, if the FSD (First supply detection) feature is enabled, the device goes from "No Power" to "Active" state, executing the power-up sequence as soon as the voltage on VSYS is above the POR threshold. In this scenario, the EN/PB/VSENSE pin is ignored ONLY during the first power-up.
| Register Name | Field Name | Value | Description |
|---|---|---|---|
| MFP_2_CONFIG | EN_PB_VSENSE_CONFIG | 0x01 | Push Button Configuration |
| MFP_2_CONFIG | EN_PB_VSENSE_DEGL | 0x1 | long (typ: 50ms if configured as EN or VSENSE) |
| MFP_2_CONFIG | PU_ON_FSD | 0x1 | First Supply Detection (FSD) Enabled. |