SLVUCK8 September   2022

 

  1.   TPS56C231LEVM 12-A, Regulator Evaluation Module
  2.   Trademarks
  3. 1Introduction
  4. 2Performance Specification Summary
  5. 3Modifications
    1. 3.1 Output Voltage Setpoint
    2. 3.2 Adjustable UVLO
  6. 4Test Setup and Results
    1. 4.1 Input and Output Connections
    2. 4.2 Start-Up Procedure
    3. 4.3 Start-Up
    4. 4.4 Shutdown
    5. 4.5 Output Voltage Ripple
  7. 5Board Layout
    1. 5.1 Layout
  8. 6Board Profile, Schematic, and List of Materials
    1. 6.1 Board Profile
    2. 6.2 Schematic
    3. 6.3 List of Materials
  9. 7References

Input and Output Connections

The TPS56C231LEVM is provided with input and output connectors and test points as shown in Table 4-1. A power supply capable of supplying 6 A must be connected to J1 through a pair of 20-AWG wires. The load must be connected to J2 through a pair of 20-AWG wires. The maximum load current capability is 12 A. Wire lengths must be minimized to reduce losses in the wires. Test point TP2 provides a place to monitor the VIN input voltages with TP4 providing a convenient ground reference. TP7 is used to monitor the output voltage with TP10 as the ground reference.

Table 4-1 Connection and Test Points
Reference
Designator
Function
J1VIN (see Table 1-1 for VIN range)
J2VOUT, 1.2 V at 12-A maximum
J3En Control. Short pin1 and pin2 to make EN low. Short pin2 and pin3 to make EN high.
J4VIN positive monitor point

J5

GND monitor test point

J6

GND monitor test point

J7

PGOOD monitor test point

J8

VREG5 monitor test point

J9

MODE monitor test point

J10

Soft Start test point

J11

Switch node test point

J12

Loop test point

J13

GND monitor test point

J14

VOUT positive monitor point

J15

GND monitor test point

J16

GND monitor test point
TP2VIN positive monitor point
TP4GND monitor test point
TP7VOUT positive monitor point
TP10GND monitor test point