SLVUCJ7 October 2023 TPS25730
| Address | Name | Access | Length | Unique Per Port | Power-Up Default |
|---|---|---|---|---|---|
| 0x34 | ACTIVE_CONTRACT_PDO | RO | 6 | yes | Cleared on disconnect, Hard Reset, or PR_Swap. |
| Bits | Name | Description | |
|---|---|---|---|
| Bytes 5-6: Source Properties | |||
| 15:10 | Reserved | ||
| 9:0 | firstPDOControlBits | Contains bits 29:20 of the first PDO. It does not matter which PDO was selected, this field is always drawn from the first PDO. | |
| Bytes 1-4: Contract PDO (treated as 32-bit little endian value) | |||
| 31:0 | ActivePDO | Power data object. This field contains the contents of the PDO Requested by PD Controller as Sink and Accepted by Source, after it is Accepted by Source. | |