SLVUCI3 June 2022
![]() | Caution | Caution Hot surface. Contact may cause burns. Do not touch! |
The Texas Instruments TPS1HC30EVM is an evaluation module that is used to demonstrate and showcase all of the features of the underlying TPS1HC30-Q1 automotive high side switch. This evaluation board provides a seamless way to connect a power supply to the input of the TPS1HC30-Q1, connect a load to the output channel, and switch on and off the device using the control pins of the chip itself. An onboard 3.3-V LDO is included on the EVM to simplify controlling signals to the TPS1HC30-Q1 and easily assert and deassert logic signals by the use of a set of external hardware jumpers. Additionally, this EVM includes BoosterPack plug-in module headers allowing the user to easily connect the TPS1HC30-Q1 high side switch to an underlying microcontroller and write software to control and configure the device.
Features of the TPS1HC30EVM include: