SLVUCI3 June   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2BoosterPack™ Plug-in Module Operation
  5. 3TPS1HC30EVM Schematic
  6. 4Connection Descriptions
  7. 5Current Limit and Current Sense Configuration
  8. 6Transient Protection
  9. 7TPS1HC30EVM Assembly Drawings and Layout
  10. 8Bill Of Materials
  11. 9Appendix - TPL0102-100 Resistance Codes

Abstract

The TPS1HC30EVM is a hardware evaluation module (EVM) used to enable hardware engineers to evaluate the full performance and functionality of the TPS1HC30-Q1 automotive high side switch. The TPS1HC30EVM contains everything needed to test and assess the TPS1HC30-Q1 before designing it into part of a greater application power system. The evaluation module is designed to either be used as a standalone board with an attached voltage supply and output load or in conjunction with an underlying Texas Instruments microcontroller by using the standardized BoosterPack™ plug-in module headers. A wide range of application features such as current sensing, programmable current limiting, and transient suppression are enabled and visible through use of this evaluation module.