SLVUCI0 May 2022
Table 7-1 lists the TPS274C65 Bill of Materials.
| Designator | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|
| C1 | 0.1 uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 | 0603 | C1608X7R1H104K080AA | TDK |
| C2 | 0.1 uF | CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7R, 0805 | 0805 | C0805C104K1RACTU | Kemet |
| C3 | 2.2 uF | CAP, CERM, 2.2 uF, 100 V, +/- 10%, X7R, 1210 | 1210 | C1210C225K1RACTU | Kemet |
| C4, C5 | 22 uF | CAP, CERM, 22 uF, 10 V, +/- 10%, X7R, 1206 | 1206 | GRM31CR71A226KE15L | MuRata |
| C6 | 1 uF | CAP, CERM, 1 uF, 100 V, +/- 10%, X7R, 1210 | 1210 | C3225X7R2A105K200AA | TDK |
| C7 | 2.2 uF | CAP, CERM, 2.2 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0805 | 0805 | CGA4J3X7R1H225K125AB | TDK |
| C8 | 4700 pF | CAP, CERM, 4700 pF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E2X7R2A472K080AA | TDK |
| C9 | 0.1 uF | CAP, CERM, 0.1 uF, 100 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | GCJ188R72A104KA01D | MuRata |
| C10, C11, C12, C13 | 0.022 uF | CAP, CERM, 0.022 uF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E2X7R2A223K080AA | TDK |
| C14 | 100 pF | CAP, CERM, 100 pF, 100 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0603 | 0603 | GCM1885C2A101JA16D | MuRata |
| D1 | 200 V | Diode, Switching, 200 V, 0.2 A, SOT-23 | SOT-23 | BAS21-7-F | Diodes Inc. |
| D2 | 36 V | Diode, TVS, Uni, 36 V, 58.1 Vc, SMB | SMB | SMBJ36A-13-F | Diodes Inc. |
| D3 | 3.3 V | Diode, Zener, 3.3 V, 500 mW, SOD-123 | SOD-123 | MMSZ5226B-7-F | Diodes Inc. |
| F1, F2, F3, F4, F5 | Red | LED, Red, SMD | SMD, 2-Leads, Body 1.3x0.8mm | LS L29K-G1J2-1-Z | OSRAM |
| J1, J12, J15, J16, J17, J18 | Header, 2.54mm, 3x1, Gold, TH | Header, 2.54mm, 3x1, TH | 961103-6804-AR | 3M | |
| J2, J3, J4, J7, J8, J9 | Standard Banana Jack, insulated, 10A, red | 571-0500 | 571-0500 | DEM Manufacturing | |
| J5, J10 | Receptacle, 2.54mm, 10x2, Tin, TH | 10x2 Receptacle | SSQ-110-03-T-D | Samtec | |
| J6, J11 | Standard Banana Jack, insulated, 10A, black | 571-0100 | 571-0100 | DEM Manufacturing | |
| J13, J14 | Header, 2.54mm, 2x1, TH | Header, 2.54mm, 2x1, TH | 961102-6404-AR | 3M | |
| J19, J20, J21, J22 | Header, 2.54mm, 2x1, Tin, TH | Header, 2.54mm, 2x1, TH | TSW-102-23-T-S | Samtec | |
| L1 | 15 uH | Inductor, Shielded Drum Core, Ferrite, 15 uH, 1.1 A, 0.08 ohm, SMD | SMD, 2-Leads, Body 6.8x6.8mm | 744062150 | Wurth Elektronik |
| Q1, Q2, Q3, Q4 | 60 V | MOSFET, N-CH, 60 V, 35 A, DNH0008A (VSONP-8) | DNH0008A | CSD18543Q3A | Texas Instruments |
| R1, R5 | 390 | RES, 390, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603390RJNEA | Vishay-Dale |
| R2, R8, R10 | 4.7 k | RES, 4.7 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | ERJ-3GEYJ472V | Panasonic |
| R3, R4, R6, R7 | 49.9 | RES, 49.9, 1%, 0.063 W, 0402 | 0402 | RC0402FR-0749R9L | Yageo America |
| R9 | 1.00 k | RES, 1.00 k, 1%, 0.25 W, 0805 | 0805 | ERJ-P06F1001V | Panasonic |
| R11 | 5k | TRIMMER, 5k ohm, 0.5W, TH | 9.5x10x4.8mm | 3296Y-1-502LF | Bourns |
| R12 | 13.3 k | RES, 13.3 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2RKF1332X | Panasonic |
| R13 | 17.8 k | RES, 17.8 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040217K8FKED | Vishay-Dale |
| R14 | 23.7 k | RES, 23.7 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2RKF2372X | Panasonic |
| R15 | 31.6 k | RES, 31.6 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040231K6FKED | Vishay-Dale |
| R16 | 44.2 k | RES, 44.2 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040244K2FKED | Vishay-Dale |
| R17 | 59.0 k | RES, 59.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040259K0FKED | Vishay-Dale |
| R18 | 78.7 k | RES, 78.7 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040278K7FKED | Vishay-Dale |
| R19 | 110 k | RES, 110 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW0402110KFKED | Vishay-Dale |
| S1, S2, S3, S4 | Green | LED, Green, SMD | 1.7x0.65x0.8mm | LG L29K-G2J1-24-Z | OSRAM |
| SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7 | 1x2 | Shunt, 100mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec |
| SW1 | Dip Switch SPST 8 Position Through Hole Slide (Standard) Actuator 10mA 5VDC | DIP8 | STV08 | TE Connectivity | |
| TP1, TP2, TP3, TP6, TP9, TP12, TP13, TP16, TP17, TP21 | Test Point, Multipurpose, Red, TH | Red Multipurpose Testpoint | 5010 | Keystone | |
| TP4, TP10, TP15, TP18, TP19, TP22, TP23, TP25, TP26, TP28, TP29 | Test Point, Multipurpose, Green, TH | Green Multipurpose Testpoint | 5126 | Keystone | |
| TP5, TP7, TP8, TP11, TP14, TP20, TP24, TP27 | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | 5011 | Keystone | |
| U1 | LMR36503/06-Q1 Wide Input 60-V Synchronous, DC-DC Buck Converter, RPE0009A (VQFN-9) | RPE0009A | LMR36506R3RPET | Texas Instruments | |
| U2 | 65-mΩ, Quad-Channel Smart High-Side Switch with SPI interface and Diagnostics | VQFN40 | TPS274C65AS | Texas Instruments |