SLVUCG1 December 2022
Table 6-1 shows the BOM for this EVM.
| Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer | Alternate Part Number | Alternate Manufacturer |
|---|---|---|---|---|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | LP075 | Any | ||||
| C3 | 1 | 0.33uF | CAP, CERM, 0.33 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E3X7R1H334K080AB | TDK | ||
| C4 | 1 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E2X7R1H104K080AA | TDK | ||
| J1, J2 | 2 | Standard Banana Jack, insulated, 10A, red | 571-0500 | 571-0500 | DEM Manufacturing | |||
| J3, J4 | 2 | Terminal Block, 5 mm, 2x1, Tin, TH | Terminal Block, 5 mm, 2x1, TH | 691 101 710 002 | Wurth Elektronik | |||
| J7, J8 | 2 | Standard Banana Jack, insulated, 10A, black | 571-0100 | 571-0100 | DEM Manufacturing | |||
| LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |||
| TP1, TP2, TP3, TP4 | 4 | Test Point, Compact, SMT | Testpoint_Keystone_Compact | 5016 | Keystone Electronics | |||
| U1 | 1 | 3 Pin 100mA Fixed 5V Positive Voltage Regulator, PK0003A (SOT-3) | PK0003A | UA78L05CPK | Texas Instruments | Texas Instruments | ||
| C1, C6 | 0 | 10uF | CAP, CERM, 10 uF, 63 V, +/- 10%, X7R, 1210 | 1210 | GRM32ER71J106KA12L | MuRata | ||
| C2, C5 | 0 | 1uF | CAP, CERM, 1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805 | 0805 | 08055C105K4Z2A | AVX | ||
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |||
| J5, J6 | 0 | SMA, 50 Ohm, Gold, TH | SMA, TH | 32K101-400L5 | Rosenberger | |||
| J9 | 0 | Header, 2.54mm, 3x1, Tin, TH | Header, 2.54mm, 3x1, Tin, TH | 22284030 | Molex |