SLVUCF8 July   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Description
    2. 1.2 Features
  4. 2Electrical Performance
  5. 3Schematic
  6. 4PCB Layout
    1. 4.1 Setup
  7. 5Operation
  8. 6Test Configurations
    1. 6.1 On-Resistance (Ron) Test Setup
    2. 6.2 Rise Time Test Setup
  9. 7Bill of Materials (BOM)

Bill of Materials (BOM)

Table 7-1 lists the TPS22995EVM BOM

Table 7-1 Bill of Materials

Designator

Quantity

Value

Description

Package Reference

Part Number

Manufacturer

!PCB

1

Printed Circuit Board

PSIL185

Any

C1, C3, C4, C6

4

1 uF

CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, 0603

603

06033C105KAT2A

AVX

C2, C5

2

0.1 uF

CAP, CERM, 0.1 uF, 16 V, +/- 5%, X7R, 0603

603

0603YC104JAT2A

AVX

C7, C8

2

1000 pF

CAP, CERM, 1000 pF, 50 V, +/- 5%, X7R, 0805

805

C0805C102J5RACTU

Kemet

H1, H2, H3, H4

4

Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead

Screw

NY PMS 440 0025 PH

B&F Fastener Supply

H5, H6, H7, H8

4

Standoff, Hex, 0.5"L #4-40 Nylon

Standoff

1902C

Keystone

J2, J3, J7, J8

4

BANANA JACK, SOLDER LUG, RED, TH

Red Insulated Banana Jack

SPC15363

Tenma

J4, J9

2

Header, 100mil, 2x1, Gold, TH

2x1 Header

TSW-102-07-G-S

Samtec

J5, J6, J10, J11

4

BANANA JACK, SOLDER LUG, BLACK, TH

Black Insulated Banana Jack

SPC15354

Tenma

JP1, JP2

2

Header, 100mil, 3x1, Gold, TH

3x1 Header

TSW-103-07-G-S

Samtec

SH-J1, SH-J2, SH-J3, SH-J4

4

Shunt, 2.54 mm, Gold, Black

Shunt, 2.54mm, Black

60900213421

Wurth Elektronik

TP1, TP2, TP3, TP4, TP9, TP10, TP11, TP12

8

Test Point, Multipurpose, Red, TH

Red Multipurpose Testpoint

5010

Keystone

TP5, TP6, TP13, TP14

4

Test Point, Miniature, White, TH

White Miniature Testpoint

5002

Keystone, Keystone Electronics

TP7, TP8, TP15, TP16

4

Test Point, Multipurpose, Black, TH

Black Multipurpose Testpoint

5011

Keystone

U1

1

5-V, 20-mΩ, 3.8-A Load Switch with Adjustable Rise Time

WSON6

TPS22995RZGR

Texas Instruments

U2

1

5-V, 20-mΩ, 3.8-A Load Switch with Adjustable Rise Time WQFN6

WQFN6

TPS22995RZFR

Texas Instruments