SLVUCF1A September 2022 – October 2022
Because actual performance data can be affected by measurement techniques and environmental variables, these curves are presented for reference and can differ from actual field measurements. Unless otherwise indicated, VIN = 24 V, VOUT = 5 V, IOUT = 8 A, and FSW = 1 MHz.