SLVUCE2 May 2022
Table 4-1 lists the TPS929240EVM BOM.
| DESIGNATOR | DESCRIPTION | MANUFACTURER | PART NUMBER | QTY |
|---|---|---|---|---|
| C1 | CAP, AL, 100 uF, 50 V, +/- 20%, SMD | Chemi-Con | EMVA500ADA101MHA0G | 1 |
| C2, C4, C9, C10, C11, C13 | CAP, CERM, 4.7 uF, 50 V, +/- 10%, X5R, 0805 | TDK | C2012X5R1H475K125AB | 6 |
| C3, C6 | CAP, CERM, 0.22 uF, 50 V, +/- 10%, X7R, 0603 | TDK | C1608X7R1H224K080AB | 2 |
| C5, C8, C12, C16, C17, C18, C19, C29, C102 | CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0603 | AVX | 06033C104KAT2A | 9 |
| C7 | CAP, CERM, 1 µF, 25 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | TDK | CGA3E1X7R1E105K080AD | 1 |
| C14, C15, C26, C27 | CAP, CERM, 0.5 pF, 50 V, +/- 50%, C0G/NP0, 0603 | Kemet | C0603C508C5GACTU | 4 |
| C20 | CAP, CERM, 1000 pF, 50 V, +/- 5%, X7R, AEC-Q200 Grade 1, 0603 | Kemet | C0603C102J5RACAUTO | 1 |
| C21, C22 | CAP, CERM, 22 uF, 25 V, +/- 10%, X5R, 1210 | Samsung Electro-Mechanics | CL32A226KAJNNNE | 2 |
| C23 | CAP, CERM, 10 pF, 50 V, +/- 5%, C0G/NP0, 0603 | MuRata | GRM1885C1H100JA01D | 1 |
| C24, C25 | CAP, AL, 47 uF, 50 V, +/- 20%, 0.68 ohm, SMD | Nichicon | UUD1H470MCL1GS | 2 |
| C28 | CAP, CERM, 4700 pF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | TDK | CGA3E2X7R2A472K080AA | 1 |
| C30, C31, C32, C33, C34, C35, C36, C37, C38, C39, C40, C41, C42, C43, C44, C45, C46, C47, C48, C49, C50, C51, C52, C53, C54, C55, C56, C57, C58, C59, C60, C61, C62, C63, C64, C65, C66, C67, C68, C69, C70, C71, C72, C73, C74, C75, C76, C77, C78, C79, C80, C81, C82, C83, C84, C85, C86, C87, C88, C89, C90, C91, C92, C93, C94, C95, C96, C97, C98, C99, C100, C101 | CAP, CERM, 1000 pF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 | TDK | CGA2B2X7R1H102K050BA | 72 |
| C103, C106 | CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | TDK | CGJ3E2X7R1C104K080AA | 2 |
| C104, C105 | CAP, CERM, 4.7 uF, 50 V, +/- 20%, X7R, AEC-Q200 Grade 1, 1210 | TDK | CGA6P3X7R1H475M250AB | 2 |
| D1, D2, D3, D4, D5, D6, D7, D8, D9, D10, D11, D12, D13, D14, D15, D16, D17, D18, D19, D20, D21, D22, D23, D24, D25, D26, D27, D28, D29, D30, D31, D32, D33, D34, D35, D36, D37, D38, D39, D40, D41, D42, D43, D44, D45, D46, D47, D48 | LED, Super Red, SMD | OSRAM | LS G6SP-CADB-1-1-Z | 48 |
| D49, D50, D51, D52, D53, D54, D55, D56 | LED, RGB, SMD | OSRAM | LRTB GVSG-UEVE-24+AMAQ-29+SCUC-HR | 8 |
| D57 | Diode, Schottky, 40 V, 5 A, AEC-Q101, SMB | Comchip Technology | ACDBB540-HF | 1 |
| D58 | LED, Red, SMD | OSRAM | LS R976-NR-1 | 1 |
| H1, H2, H3, H4, H13, H16 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | B&F Fastener Supply | NY PMS 440 0025 PH | 6 |
| H5, H6, H7, H8, H12, H15 | Standoff, Hex, 0.5"L #4-40 Nylon | Keystone | 1902C | 6 |
| H9, H10, H11, H14 | Standoff, Hex, Male/Female, 4-40, Nylon, 1/2" | Keystone | 4802 | 4 |
| J1, J2, J3, J5, J8, J10, J11, J22, J79 | Header, 100mil, 3x1, Gold, TH | Sullins Connector Solutions | PBC03SAAN | 9 |
| J4 | Header(shrouded), 2.54mm, 5x2, Gold, R/A, TH | Sullins Connector Solutions | SBH11-PBPC-D05-RA-BK | 1 |
| J6, J12, J13, J14, J16, J21, J23, J24, J25, J26, J27, J28, J29, J30, J31, J32, J33, J34, J38, J39, J40, J41, J42, J43, J47, J48, J49, J50, J51, J52, J53, J54, J55, J56, J57, J58, J59, J60, J61, J62, J63, J64, J65, J66, J67, J68, J69, J70, J71, J72, J73, J74, J75, J76, J77, J78 | Header, 100mil, 2x1, Gold, TH | Sullins Connector Solutions | PBC02SAAN | 56 |
| J7 | D-Sub, 2.77mm, 9 Pos, Tin, R/A, TH | Assman WSW | A-DS 09 A/KG-T2S | 1 |
| J9 | WR-DC DC Power Jack, R/A, TH | Wurth Elektronik | 694106301002 | 1 |
| J15, J17 | Header, 2.54 mm, 5x2, Gold, TH | Wurth Elektronik | 61301021121 | 2 |
| J18 | Header, 100mil, 12x1, Gold, TH | Samtec | TSW-112-07-G-S | 1 |
| J19, J20 | Header(shrouded), 2.54mm, 5x2, Gold, TH | Sullins Connector Solutions | SBH11-PBPC-D05-ST-BK | 2 |
| J35, J36, J37, J44, J45, J46 | Header, 100mil, 12x2, Gold, TH | Samtec | TSW-112-07-G-D | 6 |
| L1 | Inductor, Shielded, Ferrite, 6.8 uH, 4 A, 0.0762 ohm, SMD | Bourns | SRP5030T-6R8M | 1 |
| L2 | Coupled inductor, 5 A, 0.01 ohm, SMD | TDK | ACM9070-701-2PL-TL01 | 1 |
| L3 | Inductor, Shielded Drum Core, Powdered Iron, 2.2 uH, 5.5 A, 0.025 ohm, SMD | Vishay-Dale | IHLP2020CZER2R2M11 | 1 |
| L4 | Ferrite Bead, 600 ohm @ 100 MHz, 3 A, 1812 | Wurth Elektronik | 742792514 | 1 |
| R1 | RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW0603100KFKEA | 1 |
| R2 | RES, 4.7 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Panasonic | ERJ-3GEYJ472V | 1 |
| R3 | RES, 1.00 k, 1%, 0.1 W, 0603 | Panasonic | ERJ-3EKF1001V | 1 |
| R4 | RES, 20.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060320K0FKEA | 1 |
| R5 | RES, 31.6 k, 1%, 0.1 W, 0603 | Vishay-Dale | CRCW060331K6FKEA | 1 |
| R6 | RES, 12.7 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060312K7FKEA | 1 |
| R7, R8 | RES, 47.0 k, 1%, 0.1 W, 0603 | Yageo | RC0603FR-0747KL | 2 |
| R9 | RES, 6.34 k, 1%, 0.1 W, 0603 | Yageo | RC0603FR-076K34L | 1 |
| R10 | RES, 100 k, 1%, 0.1 W, 0603 | Yageo | RC0603FR-07100KL | 1 |
| R11 | RES, 24.9 k, 1%, 0.1 W, 0603 | Yageo | RC0603FR-0724K9L | 1 |
| R12, R13 | RES, 59.0, 1%, 1 W, AEC-Q200 Grade 0, 2512 | Stackpole Electronics Inc | RMCF2512FT59R0 | 2 |
| R14, R15 | RES, 0, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 | Vishay-Dale | CRCW12060000Z0EA | 2 |
| SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9, SH-J10, SH-J11, SH-J12, SH-J13, SH-J14, SH-J15, SH-J16, SH-J17, SH-J18, SH-J19, SH-J20, SH-J21, SH-J22, SH-J23, SH-J24, SH-J25, SH-J26, SH-J27, SH-J28, SH-J29, SH-J30, SH-J31, SH-J32, SH-J33, SH-J34, SH-J35, SH-J36, SH-J37, SH-J38 | Shunt, 100mil, Flash Gold, Black | Sullins Connector Solutions | SPC02SYAN | 38 |
| TP1, TP2, TP3, TP4 | Terminal, Turret, TH, Double | Keystone | 1502-2 | 4 |
| U1 | 8-Bit Bidirectional Voltage-Level Shifter For Open-Drain And Push-Pull Application, RGY0020A (VQFN-20) | Texas Instruments | TXS0108ERGYR | 1 |
| U2 | Automotive 3.8-V to 36-V 3-A Synchronous Step-Down Voltage Regulator, RNX0012B (VQFN-HR-12) | Texas Instruments | LMR33630AQRNXTQ1 | 1 |
| U3 | 24-Channel Automotive 40-V High-Side (O)LED Driver | Texas Instruments | TPS929240QDCPRQ1 | 1 |
| U4 | Automotive Fault Protected CAN Transceiver With Flexible Data-Rate, D0008A (SOIC-8) | Texas Instruments | TCAN1042HGDRQ1 | 1 |