SLVUCA8 August 2021
The TPS25868Q1EVM-162 is an evaluation module (EVM) for TI's TPS25868-Q1 USB Type-C® and type-A ports, which is capable of providing up to 5.6-A output current, 2.4 A for Type-A port, and 3 A for Type-C port, plus 200 mA for output. The EVM operates over a range from 5.5 V to 26 V and withstands 40-V transient voltage. The switching frequency can be adjusted by resistors on the EVM.