SLVUC48 August 2021
Table 6-1 lists the TPSM560R6EVM bill of materials (BOM).
| Designator | Quantity | Value | Description | Package Reference | Part Number |
|---|---|---|---|---|---|
| C3, C4 | 2 | 4.7µF | CAP, CERM, 4.7µF, 100V, X7S | 1206 | GRM31CC72A475KE11L |
| C5, C6, C7, C8 | 4 | 100uF | CAP, CERM, 100 uF, 10 V, X5R | 1210 | GRM32ER61A107ME20L |
| J1, J4 | 2 | Terminal Block, 2x1, 5.08mm | 2x1 | OSTTA024163 | |
| J2, J3 | 2 | Socket Strip, 2x1, 100mil | 100mil, 2pin | 310-43-102-41-001000 | |
| J5 | 1 | Header, 100mil, 3x1 | 3 PIN, 100mil | PEC03SAAN | |
| J6 | 1 | Header, 100mil, 5x2 | 5x2, 100mil | PEC05DAAN | |
| R1 | 1 | 402k | RES, 402 k, 1%, 0.1 W | 0603 | CRCW0603402KFKEA |
| R3 | 1 | 49.9k | RES, 49.9 k, 1%, 0.1 W | 0603 | CRCW060349K9FKEA |
| R4 | 1 | 20 | RES, 20, 5%, 0.1 W | 0603 | CRCW060320R0JNEA |
| R5 | 1 | 10.0k | RES, 10.0 k, 1%, 0.1 W | 0603 | CRCW060310K0FKEA |
| R6 | 1 | 2.00k | RES, 2.0 k, 1%, 0.1 W | 0603 | RC0603FR-072KL |
| R7 | 1 | 6.04k | RES, 6.04 k, 1%, 0.1 W | 0603 | RC0603FR-076K04L |
| R8 | 1 | 6.98k | RES, 6.98 k, 1%, 0.1 W | 0603 | RC0603FR-076K98L |
| R9 | 1 | 8.06k | RES, 8.06 k, 1%, 0.1 W | 0603 | CRCW06038K06FKEA |
| R10 | 1 | 16.9k | RES, 16.9 k, 1%, 0.1 W | 0603 | RC0603FR-0716K9L |
| TP1, TP2 | 2 | Test Point, Multipurpose, Red | 5010 | ||
| TP3, TP4, TP9, TP10 | 4 | Test Point, Multipurpose, Black | 5011 | ||
| TP5, TP6, TP7 | 3 | Test Point, Multipurpose, White | 5012 | ||
| U1 | 1 | 60-V Input, 1-V to 6-V Output, 600-mA Power Module | B3QFN | TPSM560R6 | |
| C1, C2 | 0 | 1206 | |||
| C13 | 0 | 7343-40 | |||
| C14 | 0 | 6.3x5.8mm | |||
| C15 | 0 | 0402 | |||
| R2 | 0 | 0603 |