SLVUC47A July 2021 – August 2021
Table 6-1 lists the TPSM5601R5EVM or TPSM5601R5SEVM bill of materials (BOM).
| DESIGNATOR | QUANTITY | VALUE | DESCRIPTION | PACKAGE REFERENCE | PART NUMBER |
|---|---|---|---|---|---|
| C3, C4 | 2 | 4.7 µF | CAP, CERM, 4.7 µF, 100 V, X7S | 1206 | GRM31CC72A475KE11L |
| C5, C6, C7, C8 | 4 | 100 μF | CAP, CERM, 100 μF, 10 V, X5R | 1210 | GRM32ER61A107ME20L |
| J1, J4 | 2 | Terminal Block, 2 × 1, 5.08 mm | 2 × 1 | OSTTA024163 | |
| J2, J3 | 2 | Socket Strip, 2 × 1, 100 mil | 100 mil, 2 pin | 310-43-102-41-001000 | |
| J5 | 1 | Header, 100 mil, 3 × 1 | 3 pin, 100 mil | PEC03SAAN | |
| J6 | 1 | Header, 100 mil, 5 × 2 | 5 × 2, 100 mil | PEC05DAAN | |
| R1 | 1 | 402 k | RES, 402 k, 1%, 0.1 W | 0603 | CRCW0603402KFKEA |
| R3 | 1 | 49.9 k | RES, 49.9 k, 1%, 0.1 W | 0603 | CRCW060349K9FKEA |
| R4 | 1 | 20 | RES, 20, 5%, 0.1 W | 0603 | CRCW060320R0JNEA |
| R5 | 1 | 10.0 k | RES, 10.0 k, 1%, 0.1 W | 0603 | CRCW060310K0FKEA |
| R6 | 1 | 2.00 k | RES, 2.0 k, 1%, 0.1 W | 0603 | RC0603FR-072KL |
| R7 | 1 | 6.04 k | RES, 6.04 k, 1%, 0.1 W | 0603 | RC0603FR-076K04L |
| R8 | 1 | 6.98 k | RES, 6.98 k, 1%, 0.1 W | 0603 | RC0603FR-076K98L |
| R9 | 1 | 8.06 k | RES, 8.06 k, 1%, 0.1 W | 0603 | CRCW06038K06FKEA |
| R10 | 1 | 16.9 k | RES, 16.9 k, 1%, 0.1 W | 0603 | RC0603FR-0716K9L |
| TP1, TP2 | 2 | Test Point, Multipurpose, Red | 5010 | ||
| TP3, TP4, TP9, TP10 | 4 | Test Point, Multipurpose, Black | 5011 | ||
| TP5, TP6, TP7 | 3 | Test Point, Multipurpose, White | 5012 | ||
| U1 | 1 | 60-V input, 1-V to 6-V output, 1.5-A Power Module | B3QFN | TPSM5601R5 | |
| 60-V input, 1-V to 6-V output, 1.5-A Power Module with Spread Spectrum operation | TPSM5601R5S | ||||
| C1, C2 | 0 | 1206 | |||
| C13 | 0 | 7343-40 | |||
| C14 | 0 | 6.3 × 5.8 mm | |||
| C15 | 0 | 0402 | |||
| R2 | 0 | 0603 |