7 Revision History
Changes from Revision * (March 2021) to Revision A (August 2022)
- Updated the 8.8 MHz switching frequency information in
introductionGo
- Updated the Figure 2-1Go
- Headers numbering changedGo
- Updated the current capability for
each buck in Table 3-1 Go
- Updated the test point numbers and included buck output voltage
sense points in Table 3-2Go
- Updated the Figure 3-1 and header numbering in the corresponding
description as well as in Table 3-3, changed header numbering in Table
3-4Go
- Updated the header numbering, Figure 3-2, capacitors numbering in
Table 3-6, updated the dip switches description in Table 3-7 Go
- Updated the header numbering and
IC names for supplying power to the MCU, updated
LED D5 description in Table 3-8 Go
- Updated the jumper settings procedure information and updated Figure
4-1Go
- Updated all the figures with schematics, layout plots and bill of
materials tableGo