SLVUC18 November   2020 TPS25865-Q1

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
  3. 2Schematic
  4. 3General Configuration and Description
    1. 3.1 Physical Access
    2. 3.2 Adjusting the Switching Frequency
    3. 3.3 Current Limit Value
    4. 3.4 Cable Compensation Value
    5. 3.5 Thermal Management
    6. 3.6 Test Setup
  5. 4Board Layout
  6. 5Bill of Materials

Features

The following features are available on this EVM:

  • 5.5-V to 26-V input range, 2.4A continuous output current buck converter for each port
  • 200-mA capability for OUT pin
  • Forced PWM operation with Spread-Spectrum Dithering at 200 kHz –800 kHz
  • Fully AEC-Q100 qualified
  • Output current limit @2.73A: ±10% accuracy overtemperature
  • Smart thermal management
  • USB battery charging specification Rev. 1.2 DCP mode, apple divider3 mode, Samsung 1.2V mode