SLVUBY2A July   2020  – November 2020

 

  1.   1
  2.   2
  3.   3
    1.     4
    2.     5
    3.     6
    4.     7
  4.   8
    1.     9
  5.   10
  6.   11
    1.     12
  7.   13
  8.   14

Default Firmware Configurations

Out of the box, theTPS25750EVM is configured to emulate a single-port power bank. The EVM will be configured as a 60-watt source and a 100-watt sink. This configuration can be customized using the provided web based GUI tool. The following configurations are supported:

Source/Sink:

  • 15 W (5 V)
  • 27 W (9 V)
  • 45 W (15 V)
  • 60 W (20 V)
  • 100 W (20 V) - sink only