SLVUBX8B October 2020 – December 2021
Use the following instructions to perform input undervoltage protection test:
Set dual polarity regulated power supply to +15 V : 0 V : –15 V and apply the power at connector J2
OPEN jumper J6
Connect a load of 3 kΩ between I_OUT_1 and AGND_1 at connector J3
Apply a voltage of 0 V at I_IN_1 and gradually decrease the voltage to –15.4 V to trigger the input undervoltage fault
Observe the waveforms using an oscilloscope
Figure 5-7 Input Undervoltage Protection Response of TPS26610 Device