SLVUBX2A August   2020  – March 2021 TPS62912 , TPS62913

 

  1.   1
  2.   2
    1.     3
    2.     4
      1.      5
      2.      6
      3.      7
      4.      8
      5.      9
      6.      10
      7.      11
  3.   12
    1.     13
    2.     14
  4.   15
  5.   16
  6.   17
    1.     18
  7.   19
  8.   20
  9.   21

Single LC Filter Operation

For applications which do not require the lowest output voltage ripple, the TPS6291x may be operated without the second LC filter. To operate with a single LC filter, replace FB1 with a 0-Ω resistor. C6 and/or C8 may be removed to reduce the amount of output capacitance. The total output capacitance must remain within the recommended range in the data sheet for proper operation.