SLVUBU7A April   2020  – September 2020

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modification
    3. 1.3 Input Capacitor C9
  3. 2Test Setup
    1. 2.1 Input/Output Connector Descriptions
  4. 3Schematic and Bill of Materials
    1. 3.1 Schematic
    2. 3.2 Bill of Materials
  5. 4Board Layout
  6. 5Revision History

Modification

The external components of the TPS61378-Q1 device can be modified to adjust to output voltage, switch current limit, switching frequency, and response speed of real applications. For Vin higher than 6.0-V condition, the resistor R10 should be soldered as EN maximum voltage rating is 6.0-V.